H3DK-HBS 24-48VAC/DC
Timer, DIN rail mounting, 22.5mm, power off-delay, 0.1-12s, SPDT, 5 A, 24 VAC/DC
Specifications
Type | Analog |
Installation type | DIN Rail |
Functions | Power OFF-delay |
Size | 22.5 mm |
Terminal | Screw |
Operating mode | OFF Delay (Power) |
Output type | Relay |
Contact description | SPDT |
Time range | 0.1 s - 12 s |
Supply voltage AC | 24-48 V |
Supply voltage DC | 24-48 V |
Accessories
PFP-100N | DIN-rail mounting track, 35 x 7.3 mm, 1 m length |
|