H3DK-M2A DC12
Timer, DIN-rail mounting, multi range, multi mode timer, 8 modes incl. off-delay, 2 output relays, 12 VDC
Specifications
Type | Analog |
Installation type | DIN Rail |
Functions | Multi-functional |
Size | 22.5 mm |
Terminal | Screw |
Operating mode | Flicker OFF Start (Power ON Start), Flicker OFF Start (Signal Start), Flicker ON Start (Power ON Start), Flicker ON Start (Signal Start), Interval (Power ON Start), Interval (Signal Start), ON Delay (Power ON Start), ON Delay (Signal Start), One-shot Output (Power ON Start), One-shot Output (Signal Start), Signal ON/OFF Delay |
Output type | Relay |
Contact description | DPDT |
Time range | 0.1 s - 1200 h |
Supply voltage DC | 12-12 V |
Accessories
PFP-100N | DIN-rail mounting track, 35 x 7.3 mm, 1 m length |
|