H3DK-G 24-240VAC/DC
Timer, DIN rail mounting, 22.5mm, star-delta-delay, 1-120s, DPDT, 5 A, 24-240 VAC/DC
Specifications
Type | Analog |
Installation type | DIN Rail |
Functions | Star-delta |
Size | 22.5 mm |
Terminal | Screw |
Operating mode | Star-delta |
Output type | Relay |
Contact description | 2 x SPDT |
Time range | 1 s - 120 s |
Supply voltage AC | 24-240 V |
Supply voltage DC | 24-240 V |
Accessories
PFP-100N | DIN-rail mounting track, 35 x 7.3 mm, 1 m length |
|