H3DK-S2 24-240VAC/DC
Timer, DIN-rail mounting, multi range, multi mode timer, 4 modes, 2 output relays, 24 to 240 VAC/DC
Specifications
Type | Analog |
Installation type | DIN Rail |
Functions | Multi-functional |
Size | 22.5 mm |
Terminal | Screw |
Operating mode | Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start), One-shot Output (Power ON Start) |
Output type | Relay |
Contact description | DPDT |
Time range | 0.1 s - 1200 h |
Supply voltage AC | 24-240 V |
Supply voltage DC | 24-240 V |
Accessories
PFP-100N | DIN-rail mounting track, 35 x 7.3 mm, 1 m length |
|