Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E5_C

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E5_C

E5_C

High performance & simplicity

The next generation E5_C temperature controller is setting a new global standard in terms of precision and user-friendly design. Best control performance, easy set-up and outstanding visibility of the white IP66 LCD display have been integrated into a spacesaving housing only 60 mm deep.

  • Fast and precise regulation: 50 ms sampling loop period time
  • Easy to set up, and operate intuitively via CX-Thermo without power supply
  • Best contrast display using white LCD technology which is visible from a far distance and from any angle
  • Useful alarm and diagnosis functions for secure operation
  • Practical timer and logic operation functions eliminating the need of a PLC
  • Additional models with different features are available. Please check related product catalogue.

Specifications & ordering info

Product Size Functions Number of control loops Temperature input type Linear analog input type Temperature range Features Number of event inputs Number of alarm outputs Supply voltage AC Supply voltage DC Control output Communication port(s) Terminal type Description
Temp. controller, PRO; 1/4 DIN (96x96 mm); t/c & Pt100 & analog;4 alarms; 1st out current (lin)
Temp. controller, PRO; 1/4 DIN (96x96 mm); t/c & Pt100 & analog;4 alarms;1st out 12 VDC
Temperature controller, PRO; 1/4 DIN (96 x 96 mm); t/c & Pt100 & analog;4 alarms;1st out relay; 2nd out relay
Temp. controller, PRO; 1/4 DIN (96x96 mm); t/c & Pt100 & analog;4 alarms;1st out relay
Temp. controller, PRO; 1/4 DIN (96x96 mm); t/c & Pt100 & analog;4 alarms;1st out relay;Event IP ( 4);HBA;SSR failure
Temp. controller, PRO; 1/4 DIN (96x96 mm); t/c & Pt100 & analog;4 alarms;1st out relay
Temperature controller, 1/16 DIN (48x48 mm), 0/4-20 mA current output, 3 AUX, 100-240 VAC
Temperature controller, 1/16 DIN (48x48 mm), 0/4-20 mA current output, 3 AUX, 2 Event input, RS-485, 100-240 VAC
Temperature controller, 1/16 DIN (48x48 mm), 0/4-20 mA current output, 3 AUX, 2 Event input, Transfer output, 100-240 VAC
Temperature controller, 1/16 DIN (48x48 mm), 0/4-20 mA current output, 3 AUX, 24 VAC/DC
Temperature controller, 1/16 DIN (48x48 mm), 0/4-20 mA current output, 3 AUX, 2 Event input, RS-485, 24 VAC/DC
Temperature controller, 1/16 DIN (48x48 mm), 0/4-20 mA current output, 3 AUX, 4 Event input, 24 VAC/DC
Temperature controller, 1/16 DIN (48x48 mm), 0/4-20 mA current output, 3 AUX, 2 Event input, Transfer output, 24 VAC/DC
Temperature controller, 1/16 DIN (48x48 mm), 0/4-20 mA current output, 3 AUX, 2 Event input, Remote Setpoint, 24 VAC/DC
Temperature controller, 1/16 DIN (48x48 mm), 2 x 12 VDC pulse output, 3 AUX, 100-240 VAC
Temperature controller, 1/16 DIN (48x48 mm), 2 x 12 VDC pulse output, 3 AUX, 24 VAC/DC
Temperature controller, 1/16DIN (48 x 48mm), 12 VDC pulse output, 2 x auxiliary relay outputs, universal input type, 100-240 VAC
Temperature controller, 1/16 DIN (48x48 mm), 12 VDC pulse output, 2 AUX, No cover, 100-240 VAC
Temp. controller, PRO, 1/16 DIN (48 x 48 mm), Plugin-type, 2 AUX, 1 x 12 VDC pulse OUT, 100 to 240 VAC
Temperature controller, 1/16DIN (48 x 48mm), 12 VDC pulse output, 2 x auxiliary relay outputs, universal input type, 24 V AC/DC
Temperature controller, 1/16DIN (48 x 48mm), 12 VDC pulse output, 2 x auxiliary relay outputs, universal input type, 2 x Event input, RS485 communications, 24 V AC/DC
Temperature controller, 1/16 DIN (48x48 mm), 12 VDC pulse output, 3 AUX, 100-240 VAC
Temperature controller, 1/16 DIN (48x48 mm), 12 VDC pulse output, 3 AUX, 2 Event input, Heater burnout and SSR failure alarm, 100-240 VAC
Temperature controller, 1/16 DIN (48x48 mm), 12 VDC pulse output, 3 AUX, RS-485, SSR failure detection/3-phase, 100-240 VAC
Temperature controller, 1/16 DIN (48x48 mm), 12 VDC pulse output, 3 AUX, 4 Event input, 100-240 VAC
Temperature controller, 1/16 DIN (48x48 mm), 12 VDC pulse output, 3 AUX, 24 VAC/DC
Temperature controller, 1/16 DIN (48x48 mm), 12 VDC pulse output, 3 AUX, 2 Event input, Heater burnout and SSR failure alarm, 24 VAC/DC
Temperature controller, 1/16 DIN (48x48 mm), 12 VDC pulse output, 3 AUX, RS-485, SSR failure detection/3-phase, 24 VAC/DC
Temperature controller, 1/16 DIN (48x48 mm), 12 VDC pulse output, 3 AUX, 4 Event input, 24 VAC/DC
Temperature controller, 1/16 DIN (48x48 mm), 12 VDC pulse output, 3 AUX, 2 Event input, Remote Setpoint, 24 VAC/DC
Temp. controller, PRO, 1/16 DIN (48 x 48 mm), Plugin-type, 2 AUX, SPDT Rel., 100-240 VAC
Temp. controller, PRO, 1/16 DIN (48 x 48 mm), Plugin-type, 2 AUX, SPDT Rel., 24V AC/DC
Temperature controller, 1/16DIN (48 x 48mm), 1 x relay output, 2 x auxiliary relay outputs, universal input type, 100-240 VAC
Temperature controller, 1/16 DIN (48x48 mm), 1 Relay output, 2 AUX, No cover, 100-240VAC
Temperature controller, 1/16DIN (48 x 48mm), 1 x relay output, 2 x auxiliary relay outputs, universal input type, 24 V AC/DC
Temperature controller, 1/16 DIN (48x48 mm), 1 Relay output, 3 AUX, 100-240 VAC
Temperature controller, 1/16 DIN (48x48 mm), 1 Relay output, 3 AUX, 2 Event input, Heater burnout and SSR failure alarm, 100-240 VAC
Temperature controller, 1/16 DIN (48x48 mm), 1 Relay output, 3 AUX, RS-485, SSR failure detection/3-phase, 100-240 VAC
Temperature controller, 1/16 DIN (48x48 mm), 1 Relay output, 3 AUX, 4 Event input, 100-240 VAC
Temperature controller, 1/16 DIN (48x48 mm), 1 Relay output, 3 AUX, 2 Event input, Transfer output, 100-240 VAC
Temperature controller, 1/16 DIN (48x48 mm), 1 Relay output, 3 AUX, 24 VAC/DC
Temperature controller, 1/16 DIN (48x48 mm), 1 Relay output, 3 AUX, 2 Event input, Heater burnout and SSR failure alarm, 24 VAC/DC
Temperature controller, 1/16 DIN (48x48 mm), 1 Relay output, 3 AUX, RS-485, SSR failure detection/3-phase, 24 VAC/DC
Temperature controller, 1/16 DIN (48x48 mm), 1 Relay output, 3 AUX, 4 Event input, 24 VAC/DC
Temperature controller, 1/16 DIN (48x48 mm), 1 Relay output, 3 AUX, 2 Event input, Transfer output, 24 VAC/DC
Temp. controller, PRO, DIN Rail 22,5mm, Uni. I/P,1x0/4-20mA curr. OUT,2 AUX,No cov.,24VAC/DC
Temp. controller, PRO, DIN Rail 22,5mm, Uni. I/P,1x0/4-20mA curr. OUT,2 AUX,RS-485,No cov.,24VAC/DC
Temp. controller, PRO, DIN Rail 22,5mm, Uni. I/P,1 x 12 VDC pulse OUT,No AUX,RS-485,No cov.,24VAC/DC
Temp. controller, PRO, DIN Rail 22,5mm, Uni. I/P,1 x 12 VDC pulse OUT,2 AUX,No cov.,100-240 VAC
Temp. controller, PRO, DIN Rail 22,5mm, Uni. I/P,1 x 12 VDC pulse OUT,2 AUX,RS-485,Ht. Burnout SSR fail.,No cov.,100-240 VAC
Temp. controller, PRO, DIN Rail 22,5mm, Uni. I/P,1 x 12 VDC pulse OUT,2 AUX,No cov.,24VAC/DC
Temp. controller, PRO, DIN Rail 22,5mm, Uni. I/P,1 x 12 VDC pulse OUT,2 AUX,RS-485,Ht. Burnout SSR fail.,No cov.,24VAC/DC
Temp. controller, PRO, DIN Rail 22,5mm, Uni. I/P,1 x Rel. OUT,2 AUX,No cov.,100-240 VAC
Temp. controller, PRO, DIN Rail 22,5mm, Uni. I/P,1 x Rel. OUT,2 AUX,No cov.,24VAC/DC
Temp. controller, PRO, DIN Rail 22,5mm, Uni. I/P,1 x Rel. OUT,2 AUX,RS-485,Ht. Burnout SSR fail.,No cov.,24VAC/DC
Temp. controller, PRO, 1/8 DIN (96x48mm),1x0/4-20mA curr. OUT,4 AUX,100-240 VAC
Temp. controller, PRO, 1/8 DIN (96x48mm),1x0/4-20mA curr. OUT,4 AUX,EVT. I/P 2,RS-485,100-240 VAC
Temp. controller, PRO, 1/8 DIN (96x48mm),1 x Valve OUT + Pot.,4 AUX,100-240 VAC
Temp. controller, PRO, 1/8 DIN (96x48mm),1 x Valve OUT + Pot.,4 AUX,EVT. I/P 2,RS-485,100-240 VAC
Temp. controller, PRO, 1/8 DIN (96x48mm),1 x Valve OUT + Pot.,4 AUX,EVT. I/P 4,RS-485,Transf. OUT,100-240 VAC
Temperature controller, PRO, 1/8 DIN (96 x 48 mm), 1 x 12 VDC pulse/1 x Rel. OUT,4 AUX,100 to 240 VAC
Temp. controller, PRO, 1/8 DIN (96x48mm),1 x 12 VDC pulse OUT,4 AUX,100-240 VAC
Temp. controller, PRO, 1/8 DIN (96x48mm),1 x 12 VDC pulse OUT,4 AUX,EVT. I/P 4,Ht. Burnout SSR fail.,100-240 VAC
Temp. controller, PRO, 1/8 DIN (96x48mm),2 x Rel. OUT,4 AUX,100-240 VAC
Temp. controller, PRO, 1/8 DIN (96x48mm),1 x Rel. OUT,4 AUX,100-240 VAC
Temp. controller, PRO, 1/8 DIN (96x48mm),1 x Rel. OUT,4 AUX,24VAC/DC
Temp. controller, PRO, 1/8 DIN (96x48mm),1 x Rel. OUT,4 AUX,EVT. I/P 4,Ht. Burnout SSR fail.,24VAC/DC
Temp. controller PRO,1/32 DIN (24x48mm),screw terminals,1 AUX,1 x 12 VDC pulse OUT,100-240 VAC
Temp. controller PRO,1/32 DIN (24x48mm), screwless terminals,1 AUX,1 x 12 VDC pulse OUT,100-240 VAC
Temp. controller PRO,1/32 DIN (24x48mm), screwless terminals,1 AUX,1 x 12 VDC pulse OUT,24V AC/DC
Temp. controller PRO,1/32 DIN (24x48mm), screwless terminals,1 AUX,1 x 12 VDC pulse OUT,RS-485,24V AC/DC
Temp. controller PRO,1/32 DIN (24x48mm), screwless terminals,2 AUX,1 x 12 VDC pulse OUT,100-240 VAC
Temp. controller PRO,1/32 DIN (24x48mm), screwless terminals,2 AUX,1 x 12 VDC pulse OUT,24V AC/DC
Temp. controller PRO,1/32 DIN (24x48mm), screwless terminals,1 AUX,1 x relay OUT,100-240 VAC
Temp. controller PRO,1/32 DIN (24x48mm), screwless terminals,1 AUX,1 x relay OUT,24V AC/DC
Temp. controller PRO,1/32 DIN (24x48mm), screwless terminals,2 AUX,1 x relay OUT,100-240 VAC
Compare products Show 56 more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact Our Experts E5_C

e5 c series prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E5_C

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e5 c series prod

Personal details

E5_C

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

LCD display

High-contrast LCD display for best visibility
The large high-contrast white LED display featured by the new controllers provides exceptional clarity and can be read from a distance and from almost any angle, irrespective of the ambient lighting conditions. This not only maximises convenience for users, but also virtually eliminates the risk of reading errors.

Easy Set-up

Easy set-up, quick and intuitive operation
Setting up the controllers is made easy by the incorporation of auto-tuning algorithms, and by Omron’s new intuitive CX-Thermo support software. This enables faster parameter setting and straightforward device adjustment as well as greatly simplifying maintenance. A timesaving shift key is also provided on the controller front panel to allow rapid adjustment of set values, alternatively functions like Auto- Tuning or RUN/STOP could be associated.

Precise control

Excellent control performance
Accurate and responsive control is assured by the fast 50 ms sampling time of the new controllers and by the use of Omron’s 2-PID control algorithm. This powerful and patented algorithm provides enhanced control stability, which guarantees consistent product quality. For less demanding applications, the E5CC/E5EC controllers also support simple on/off control.

Useful functions

To maximize their versatility, our controllers offer new features such as heat and cool PID, set-point ramp, enhanced alarms, and manual output for valve-controlled furnaces. These features also include remote set-point input, transfer output, event input, and auxiliary output.
 
The Logic Operation Editor included into CX-THERMO software package enabling micro-PLC-like operations, storing alarm and event input statuses using Work Bits and Auxiliary Relays. Integrated timer functions minimize reliance on external devices.

Parameter Masking

With OMRON’s Parameter Mask Function with CX-Thermo Software, you can easily prevent mistakes. It protects machines from hazardous risks and after-sale issues caused by incorrect parameter settings. Parameters can be hidden or password-protected, ensuring only authorized users can modify them.
Omron E5_C series Temperature Controller – Parameter Mask Function
  • Omron E5_C series Temperature Controller – Parameter Mask Function

    Omron E5_C series Temperature Controller – Parameter Mask Function

    With Omron’s Parameter Mask Function with CX-Thermo Software, you can easily prevent mistakes It might be necessary to protect your machine or device against unwanted manipulation, which can provoke hazardous risks to the health of operators or could cause several after-sale troubles caused by wrong parameters setting A very effective way to e.g. limit the access for certain settings would be either to a blank (mask) them, not allowing the access for unauthorized operators, or to protect the temperature controller by password setting (stronger). The Parameter Masking means that Parameters are hidden but present in the background but not accessible and can only be changed by legitimated users with defined access rights.

    04:04

Reduce Crossover Wiring with Horizontal Connection Structure

Simply connect the device to enable power line and communication cable, reducing the amount of wiring work required. (Maximum connectable units: 16 devices).

Removable socket for easy maintenance

Wiring takes place on the socket, not on the product itself. That means that the wiring does not need to be removed during maintenance, therefore simplifying mounting and replacement.

Applications

Bag sealing

In sealing applications speed of recovery is very important. Each time the sealing jaws close heat is drawn away into the product. The ability of the E5_C to read and react to any drop in temperature means that the quality of the seal is maintained while operating at high or low speeds. In case of alarm or malfunction the bright blinking display is warning the operator instantly so he can carry out counter measures

Harsh environment

Control products can be subjected to harsh environments where they can be splashed during the process or covered in dust or get warm through their location. The E5CN, E5CSV, H7CX, H5CX and K3HB all feature a NEMA4X (IP66 equivalent) front panels so are suitable for the use in these applications, also the low profile fascia means that they are less prominent in the front of the panel and so less likely to become dirty.

Oven control

External influences can cause the temperature to deviate from the required set value. With the E5CC it is possible to program the level at which the display starts blinking. Alarm options include deviation from set point, where if the set point is changing the alarm moves with it. Absolute alarms where they are referenced to 0, standby so the alarms will not be active during the set point has been reached. Latching which means that once triggered they can only be deactivated by removing power. This is ideal for remote or unmanned processes, as the alarm will remain until the machinery is next visited.

Baking oven

In many applications it is important to control the speed of approach to set point as well as maintain it at a preset time once reached. This rate of rise control helps to prevent over cooking of the outside of the product. However multistage control is not normally required. The E5CC contains a simple two stage function, controlling the rise to set point and also the sinking of temperature versus time can be programmed.

Expertise

Applications

Faster input sampling and control period

This gives faster, more precise heater control in rapidly changing, disturbance-sensitive applications. With a sampling period time of only 50ms any quick changing processes can be reliably regulated.

Process Value blinking display

This provides crystal-clear process status, even from a distance and without the need for interpreting the values. When one of the heaters is not at set-point the Process Value can start blinking to alert any member of staff (detecting a bad sealing at an early stage, for example).

Loop break alarm and sensor break alarm (with forced MV option)

In plastics production the tool used to make the product is changed quite often. Frequent reconnecting of the sensor or heater can result in a wire break (a broken thermocouple, for example). These alarms quickly detect such problems in the process.

Basic (2-step) programmer

In many thermal processes (food, brick, pottery etc.) a small element of timing is required. This feature enables you to ramp up to a set-point and set the dwell time period. At the end of this time, the process stops or continues with an indication alarm to alert the operator. With this feature, a fixed minimum or maximum curing/baking time is assured in a smooth, controlled way.   Alternatively you can set different steepness for the ramp-down period, e.g. allowing a soft decrease of temperature to avoid structural cracks of the heat treated object.

Easy to connect, set-up and operate

The E5_C series can be easily connected, set-up and operated in only a few steps using the instrument’s 5 front keys. Our CX-Thermo software and useful navigation assistant for intuitive settings is allowing a very quick parameter setting, easier device adjustment and simpler maintenance.

Software

ThermoMini

ThermoMini is a simple to use PC based support tool to manage parameters for our Temperature Controllers. All parameters are handled in one block and can be uploaded from one E5_C and downloaded into another one, but can also be stored on and retrieved from PC hard-disk as CSV file. The CSV file is easy to read and can be printed for filing or checking. You can change one parameter at the time on the controller which is on-line (one at the time). ThermoMini is tested on W98-SE, Windows2000 and Windows XP

We however recommend to use CX-Thermo for more functionality to program, clone and optimize our Temperature Controllers.

Faceplates for HMI

  • Getting started Project for E5_C series reducing development time to start working with Omron NB series HMI.
  • Set & monitor main temperature controller functionalities: Control mode, Autotuning, alarm and much more.
  • Connection via RS485 and Modbus/RTU protocol.

Download NB HMI faceplate project to reduce development time for HMI applications

Videos

Downloads

download
CJ-series -[RS-485 CompoWay/F]- Digital Temperature Controller (E5xD/E5xC/E5xC-T) Connection Guide
en PDF 3.3 MB
o

Please or register to view this content

download
E5CC Getting Started Guide
enPDF 5.23 MB
download
E5CC Instruction Sheet
enPDF 223 KB
download
E5CC/E5EC Getting Started Guide
enPDF 2.55 MB
download
E5CN-E5CC Conversion File Software
en ZIP 613 KB
o

Please or register to view this content

download
E5EC Instruction Sheet
enPDF 370 KB
download
E5_C Communications Manual
enPDF 7 MB
download
E5CC Instruction Sheet
enPDF 223 KB
download
E5CC Getting Started Guide
enPDF 5.23 MB
download
E5CC/E5EC Getting Started Guide
enPDF 2.55 MB
download
E5EC Instruction Sheet
enPDF 370 KB
download
E5_C Communications Manual
enPDF 7 MB
download
Y92F-55_Y92F-58_Y92F-59 Instruction Sheet
enPDF 1.16 MB
download
E5CN-E5CC Conversion File Software
en ZIP 613 KB
o

Please or register to view this content

download
Thermac Temperature Simulation Software
en ZIP 16.2 MB
o

Please or register to view this content

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.