E5CC-QX2AUM-000
Temp. controller, PRO, 1/16 DIN (48 x 48 mm), Plugin-type, 2 AUX, 1 x 12 VDC pulse OUT, 100 to 240 VAC
Specifications
Size | 1/16 DIN (48 x 48 mm) |
Functions | ON/OFF control, PID control |
Number of control loops | 1 |
Temperature input type | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U |
Linear analog input type | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA |
Temperature range | -200-2300 °C |
Number of event inputs | 0 |
Number of alarm outputs | 2 |
Supply voltage AC | 100-240 V |
Control output | Voltage pulse |
Terminal | Plug-in |
Accessories
E58-CIFQ2 | E5CB & E5CC and E5EC* accessory, quick link programming cable, allows direct USB connection without requirement for communications card or power supply. Also the diplay will be powered (CX-Thermo v4.4 is needed). *For E5EC front connection. |
|
|
EST2-2C-MV4 | CX-Thermo, direct 1 to 1 connecting software (1 to several if same TC type), for programming and monitoring E5_N (version 5 & 6), E5ZN and CelciuX (EJ1) |
|
|
P2CF-11-E | Socket, DIN rail/surface mounting, 11-pin, screw terminals |
|
|
P3GA-11 | Socket, back-connecting, 11-pin, screw terminals |
|