E5EC-PR4A5M-014
Temp. controller, PRO, 1/8 DIN (96x48mm),1 x Valve OUT + Pot.,4 AUX,EVT. I/P 4,RS-485,Transf. OUT,100-240 VAC
Specifications
Size | 1/8 DIN (96 x 48 mm) |
Functions | ON/OFF control, PID control, Positional proportional control |
Number of control loops | 1 |
Temperature input type | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U |
Linear analog input type | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA |
Temperature range | -200-2300 °C |
Features | Remote SP, Transfer output |
Number of event inputs | 4 |
Number of alarm outputs | 4 |
Supply voltage AC | 100-240 V |
Control output | 2 Relay |
Communication port(s) | Serial RS-485 |
Terminal | Screw |