Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E5EC-RX4D5M-010

Temp. controller, PRO, 1/8 DIN (96x48mm),1 x Rel. OUT,4 AUX,EVT. I/P 4,Ht. Burnout SSR fail.,24VAC/DC

Specifications

Size 1/8 DIN (96 x 48 mm)
Functions HB/HS alarm for 3-phase heaters, Heater burnout detection, ON/OFF control, PID control
Number of control loops 1
Temperature input type B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U
Linear analog input type 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA
Temperature range -200-2300 °C
Number of event inputs 4
Number of alarm outputs 4
Supply voltage AC 20.4-26.4 V
Supply voltage DC 20.4-26.4 V
Control output Relay
Terminal type Screw

Downloads

download
E5CC Instruction Sheet
enPDF 223 KB
download
E5CC Getting Started Guide
enPDF 5.23 MB
download
E5CC/E5EC Getting Started Guide
enPDF 2.55 MB
download
E5CN-E5CC Conversion File Software
en ZIP 613 KB
o

Please or register to view this content

download
E5EC Instruction Sheet
enPDF 370 KB
download
E5_C Communications Manual
enPDF 7 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
Thermac Temperature Simulation Software
en ZIP 16.2 MB
o

Please or register to view this content

download
E5CN-E5CC Conversion File Software
en ZIP 613 KB
o

Please or register to view this content

download
Thermac Temperature Simulation Software
en ZIP 16.2 MB
o

Please or register to view this content