Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E5EC-RX4A5M-000

Temp. controller, PRO, 1/8 DIN (96x48mm),1 x Rel. OUT,4 AUX,100-240 VAC

Specifications

Size 1/8 DIN (96 x 48 mm)
Functions ON/OFF control, PID control
Number of control loops 1
Temperature input type B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U
Linear analog input type 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA
Temperature range -200-2300 °C
Number of event inputs 0
Number of alarm outputs 4
Supply voltage AC 100-240 V
Control output Relay
Terminal type Screw

Accessories

E58-CIFQ2 E5CB & E5CC and E5EC* accessory, quick link programming cable, allows direct USB connection without requirement for communications card or power supply. Also the diplay will be powered (CX-Thermo v4.4 is needed). *For E5EC front connection.
EST2-2C-MV4 CX-Thermo, direct 1 to 1 connecting software (1 to several if same TC type), for programming and monitoring E5_N (version 5 & 6), E5ZN and CelciuX (EJ1)

Downloads

download
E5CC Instruction Sheet
enPDF 223 KB
download
E5CC Getting Started Guide
enPDF 5.23 MB
download
E5CC/E5EC Getting Started Guide
enPDF 2.55 MB
download
E5CN-E5CC Conversion File Software
en ZIP 613 KB
o

Please or register to view this content

download
E5EC Instruction Sheet
enPDF 370 KB
download
E5_C Communications Manual
enPDF 7 MB
download
Thermac Temperature Simulation Software
en ZIP 16.2 MB
o

Please or register to view this content

download
E5CN-E5CC Conversion File Software
en ZIP 613 KB
o

Please or register to view this content

download
Thermac Temperature Simulation Software
en ZIP 16.2 MB
o

Please or register to view this content