E5CC-QX2DBM-000
Temperature controller, 1/16DIN (48 x 48mm), 12 VDC pulse output, 2 x auxiliary relay outputs, universal input type, 24 V AC/DC
Specifications
Size | 1/16 DIN (48 x 48 mm) |
Functions | ON/OFF control, PID control |
Number of control loops | 1 |
Temperature input type | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U |
Linear analog input type | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA |
Temperature range | -200-2300 °C |
Number of event inputs | 0 |
Number of alarm outputs | 2 |
Supply voltage AC | 20.4-26.4 V |
Supply voltage DC | 20.4-26.4 V |
Control output | Voltage pulse |
Terminal | Push-in |