VZA25P5FAA
V1000 inverter, 3~ 200 VAC, 5.5 kW, 25 A, sensorless vector, max. output freq. 400Hz
Specifications
Drive control method | Open loop V/f, Open loop vector |
Drive supply voltage | 230 V three phase |
Max. motor output at constant torque | 5.5 kW |
Max. motor output at variable torque | 7.5 kW |
Built in EMC filter | |
Degree of protection (IP) | IP20 |
Finless type | |
Compatible motor type | Induction or asynchronous motor, Permanent magnet motor |
Regenerative solutions | As inverter option |
Communication port(s) | MODBUS Slave, Serial RS-422, Serial RS-485 |
Communication option(s) | CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, MECHATROLINK II Slave, MODBUS/TCP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave |
Product Height (unpacked) | 254 mm |
Product Width (unpacked) | 140 mm |
Product Depth (unpacked) | 140 mm |
Product Weight (unpacked) | 3800 g |