Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

JZAB0P4BAA

Inverter drive, 0.55kW, 3A, 240 VAC, single-phase, max. output freq. 400Hz

This product has been discontinued; production has ended on 2024-02-29.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Drive control method Open loop V/f
Drive supply voltage 230 V single phase
Max. motor output at constant torque 0.4 kW
Max. motor output at variable torque 0.55 kW
Built in EMC filter
Degree of protection (IP) IP20
Finless type
Compatible motor type Induction or asynchronous motor
Regenerative solutions As inverter option
Communication option(s) MODBUS Slave, Serial RS-232C, Serial RS-485
Product Height (unpacked) 128 mm
Product Width (unpacked) 68 mm
Product Depth (unpacked) 118 mm
Product Weight (unpacked) 1000 g

Accessories

SI-232/JC RS-232C communications card for CIMR-J1000 inverter
SI-485/J RS-422/485 communications card for CIMR-J1000 inverter