The production of this product is planned to end on 2024-09-01.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Performance | Lite |
Processor family | Intel® Atom™ |
Operating system | WES 7 (32 bits) |
Memory | 4 GB RAM (non ECC) |
AI Scratch detection filter | |
AI FineMatching | |
Number of cameras | 4 |
Integrated monitor | |
Communication port(s) | EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C, USB |
Output type | PNP/NPN |
Application | 2D Robot guidance, Bead inspection, Code reading, Code verification, Color inspection, Counting, Defect inspection, Measurement inspection, OCR / OCV, Presence / Absence |