E32-T15Y 2M
Fiber optic sensor head, through-beam, square, side-view, R25 fiber, 2 m cable
Specifications
Sensing method | Through-beam |
Shape | Square |
Product Width (unpacked) | 8 mm |
Product Depth (unpacked) | 3 mm |
Product Height (unpacked) | 15 mm |
Application | Object detection |
Temperature range | -40-70 °C |
Sensing distance | 1120 mm |
Cable length | 2 m |
Free cut | |
Material core | Plastic |
Degree of protection (IP) | IP67 |
Sensing surface orientation | Side-view |
Material sheath | Polyethylene |