Specifications
| Sensing method | Through-beam |
| Shape | Flat |
| Product Width (unpacked) | 15 mm |
| Product Depth (unpacked) | 3 mm |
| Product Height (unpacked) | 8 mm |
| Application | Object detection |
| Features | Flexible fiber |
| Temperature range | -40-70 °C |
| Sensing distance | 3000 mm |
| Cable length | 2 m |
| Free cut | |
| Material core | Plastic |
| Degree of protection (IP) | IP67 |
| Sensing surface orientation | Top-view |
| Material sheath | PVC |




