Specifications
| Sensing method | Retro-reflective |
| Shape | Square |
| Product Width (unpacked) | 27 mm |
| Product Depth (unpacked) | 10 mm |
| Product Height (unpacked) | 21.5 mm |
| Application | Transparent object detection |
| Features | Built?in lens |
| Temperature range | -25-55 °C |
| Sensing distance | 1500 mm |
| Cable length | 2 m |
| Sleeve diameter | -8888 mm |
| Sleeve length | -8888 mm |
| Bending radius | 25 mm |
| Free cut | |
| Material core | Plastic |
| Degree of protection (IP) | IP66 |
| Sensing surface orientation | Top-view |
| Material sheath | Polyethylene |




