Specifications
Sensing method | Diffuse reflective |
Shape | Threaded |
Size | M4 |
Application | Object detection |
Features | Bend resistant |
Temperature range | -40-70 °C |
Sensing distance | 450 mm |
Cable length | 2 m |
Bending radius | 4 mm |
Free cut | |
Material core | Plastic |
Degree of protection (IP) | IP67 |
Sensing surface orientation | Top-view |
Material sheath | PVC |