Specifications
| Sensing method | Diffuse reflective |
| Shape | Square |
| Product Width (unpacked) | 22 mm |
| Product Depth (unpacked) | 9 mm |
| Product Height (unpacked) | 17.5 mm |
| Application | Long distance detection |
| Features | Bend resistant, Built?in lens |
| Temperature range | -40-70 °C |
| Sensing distance | 4000 mm |
| Cable length | 2 m |
| Sleeve diameter | -8888 mm |
| Sleeve length | -8888 mm |
| Bending radius | 4 mm |
| Free cut | |
| Material core | Plastic |
| Degree of protection (IP) | IP67 |
| Sensing surface orientation | Top-view |
| Material sheath | PVC |




