Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E32-D15YR 2M

Fiber optic sensor head, diffuse, square, side-view, R1 flexible fiber, 2 m cable

Specifications

Sensing method Diffuse reflective
Shape Flat
Product Width (unpacked) 10 mm
Product Depth (unpacked) 3 mm
Product Height (unpacked) 15 mm
Application Object detection
Features Flexible fiber
Temperature range -40-70 °C
Sensing distance 300 mm
Cable length 2 m
Free cut
Material core Plastic
Degree of protection (IP) IP67
Sensing surface orientation Side-view
Material sheath PVC

Downloads