Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2A-M18KN16-WP-B1 5M

Proximity sensor, inductive, brass-nickel, short body, M18, non-shielded, 16mm, DC, 3-wire, PNP-NO, 5m prewired

This product has been discontinued; production has ended on 2022-03-31.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Size M18
Mounting type Non-flush
Sensing distance 16 mm
Output type PNP
Operation mode NO
Connection method Cable
Material housing Brass, nickel plated
Cable specifications PVC
Cable length 5 m
Overall length 59 mm
Thread length 29 mm