Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

37480-00210

Mobile Robot, HD-1500, Double HAPS, Side Lasers, without Battery

Specifications

Mobile robot type OEM robot
Maximum load 1500 kg
Maximum speed 1.8 m/s
Kit type Mobile robot
Accessories included HAPS (dual), Side laser
ESD protection
Battery included

Accessories

23419-802 Mobile Robots, Mobile IO Box
23419-812 Mobile Robots, Power supply for Mobile IO Box
68330-000 Mobile Robot Battery for HD-1500
68940-000L Pendant (for MD and HD series)
68950-000 Top Plate for HD-1500
68955-000 Wireless Antenna Extension Kit - For HD-1500

Downloads