Search results for:J7KNA-AR-22 400
-
J7KNA-AR
____ - - - 24VS - 2 2 22 E 3 2 10 J7KNA-AR-22 ____ - - - 24VS - Accessories Contacts Ratings Thermal rated current Order code AC15 230 V A 400 V A NO NC Ith, A 1 1 3 2 10 J73KN-A-11 0 2 3 2 10 J73KN-A-02 4 0 3 -
J7KN
110 230 400 24D 110D 5.5 7.5 7.5 25 0 1 J7KN-14D-01___ 24 110 230 400 24D 110D 18 A 7.5 10 10 32 1 0 J7KN-18D-10___ 24 110 230 400 24D 110D 7.5 10 10 32 0 1 J7KN-18D-01___ 24 110 230 400 24D 110D 22 -
Low Voltage Switch Gear
Motor protection circuit breaker Thermal overload relay Products J7KNA-AR J7KNA J7KN J7KNU (-AR) J7TKN J7MN CompareOverview 6 products found product found export to excel Product J7KNA-AR J7KNA J7KN -
J7KNA
×D) Order code Coil voltage1 , replace ___ with: 380 V 400 V 415 V kW 500 V kW 660 V 690 V kW AC3 AC1 400 V A 690 V A NO NC VAC VDC AC/DC solenoid 3 4 4 4 9 20 1 0 J7TKN-A 57.5×45×49 J7KNA-09-10___ 24