Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to Omron NS5 (HMI) | 5.7 inch TFT Screen

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NS5

NS5

5.7 inch TFT screen

The smallest NS HMI is available in two brightness variations, both with a vivid color TFT touchscreen. It is equipped with a USB connection for project download/upload and the possibility to communicate over Ethernet. One great advantage with the NS is that you can make use of Omron unique Smart Active Parts (SAP) that save you time when configuring, commissioning and maintaining your machine. SAP are pre-programmed, pre-tested visualisation objects with embedded communication code, bringing 'drag and drop' simplicity to HMI design.

As of March 31, 2022, the NS5 has been discontinued. We recommend transitioning to our NA Series as a replacement option. You can explore our NA Series products webpage

For more information on the discontinuation, you can refer to our Product Lifecycle Status page by simply enter ‘’NS5’’ into the search bar. 

Please note that the NS5 product page will remain accessible until August 2024. Additionally, if you require access to NS5 documents after the webpage’s removal, you can still find them using the search function on our website.

  • Perfect clarity and fast switching screens
  • Extremely long backlight life (up to 75,000 hours)
  • Support all European languages, Asian and Cyrillic
  • Easy data logging on compact flash
  • Large Memory size (60MB)
  • Product discontinuation: 31st of March 2022

Specifications & ordering info

Product Frame colour Description
Touch screen HMI, 5.7 inch, TFT, 256 colors (32,768 colors for .BMP/.JPG), 320x240 pixels, 2 x RS-232C ports, Ethernet (10/100 Base-T), 24 VDC, 60MByte memory, 24 VDC, black case
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Accessories

Ordering information

Type

Description

Order code

Cable

Serial programming cable

XW2Z-S002

USB programming cable, 2 m

CP1W-CN221

PT-to-PLC

Connecting Cable

PT connection: 9 pins

PLC connection: 9 pins

Length: 2 m

XW2Z-200T

Length: 5 m

XW2Z-500T

Accessories

Video input

Inputs: 4 channels NTSC / PAL

NS-CA001

Inputs: 2 channels NTSC / PAL, 1 channel RGB

NS-CA002

Cable to connect NS-CA00_ to Video console unit

F150-VKP (2 m)

F150-VKP (5 m)

Controller link interface unit

NS-CLK21

RS-422A/485 adapter (50 m)

CJ1W-CIF11

RS-422A adapter (500 m)

NS-AL002

Anti-reflection sheets (5 sheets)

NS15

NS15-KBA04

NS12/10

NS12-KBA04

NS8

NS7-KBA04

NS5

NT30-KBA04

Anti-reflection protective covers (5 pack)

NS12/10

NS12-KBA05

NS8

NS7-KBA05

NS5

NT31C-KBA05

Transparent protective covers (5 pack)

NS15 (1 cover)

NS15-KBA05N

NS12/10

NS12-KBA05N

NS8

NS7-KBA05N

NS5

NT31C-KBA05N

Chemical-resistant cover (1 cover)

NS5

NT30-KBA01

Attachment adapter

(NT625C/631/631C series to NS12 series)

NS12-ATT01

(NT625C/631/631C series to NS12 series) Black

NS12-ATT01B

(NT620S/620C/600S series to NS8 series)

NS8-ATT01

(NT600M/600G/610G/612G series to NS8 series)

NS8-ATT02

Memory card

128 MB

HMC-EF183

256 MB

HMC-EF283

512 MB

HMC-EF583

Memory card adapter for PC

HMC-AP001

Battery

CJ1W-BAT01

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me NS5

ns5-color img prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for NS5

By completing this form you can request a quotation. Your personal details will be handled confidentially.

ns5-color img prod

Personal details

NS5

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Smart Active Parts

smart active parts sol

One great advantage with the NS is that you can make use of Omron unique Smart Active Parts (SAP) that save you time when configuring, commissioning and maintaining your machine. SAP are pre-programmed, pre-tested visualization objects with embedded communication code, bringing 'drag and drop' simplicity to Human Machine Interface design.

Technical support

Technical Support

Whilst a wealth of technical information can be accessed, Omron has also developed a dedicated area with additional support information.
premium support 1 fcard comp

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
FDK CR14250SE Battery Safety Datasheet
enPDF 140 KB
download
NS series Programming Manual
enPDF 12.6 MB
download
NS series Reference Manual
enPDF 1.69 MB
download
NS series Getting Started Guide
enPDF 593 KB
download
NS series (Host Link) Operation Manual
enPDF 2.55 MB
download
NS series CX-Designer Users Manual
enPDF 2.66 MB
download
NS series Programming Manual
enPDF 12.6 MB
download
NS series Reference Manual
enPDF 1.69 MB
download
NS series Getting Started Guide
enPDF 593 KB
download
NS series (Host Link) Operation Manual
enPDF 2.55 MB
download
NS series CX-Designer Users Manual
enPDF 2.66 MB
download
NS series Face-Plate Auto-Builder Operation Manual
enPDF 1.51 MB
download
NS series Host Connection Manual Communications Manual
enPDF 435 KB