Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to NS15/NS12/NS10/NS8

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NS15/NS12/NS10/NS8

NS15/NS12/NS10/NS8

One-touch machine management

The NS-series is our advanced HMI series that covers a large range from 5.7" Monochrome STN to 15" TFT. Easily programmed it offers advanced features like, multiple communication possibilities, good synergy with our PLC's and other devices with Ladder monitor, Smart Active Parts and proven reliability.

  • Perfect clarity and fast switching screens
  • Extremely long backlight life (up to 50,000 hours)
  • Support all European languages, Asian and Cyrillic
  • Easy data logging on compact flash
  • Large Memory size (60 MB)
  • Support for several non-Omron PLC's
  • Product discontinuation: 31st of March 2022

Specifications & ordering info

Ordering information

Type

Order Code

TFT, 15", 1024 x 768 pixels

with Ethernet

Black

NS15-TX01B-V2

Silver

NS15-TX01S-V2

TFT, 12", 800 x 600 pixels

no Ethernet

Black

NS12-TS00B-V2

Ivory

NS12-TS00-V2

with Ethernet

Black

NS12-TS01B-V2

Ivory

NS12-TS01-V2

TFT, 10", 640 x 480 pixels

no Ethernet

Black

NS10-TV00B-V2

Ivory

NS10-TV00-V2

with Ethernet

Black

NS10-TV01B-V2

Ivory

NS10-TV01-V2

TFT, 8.4", 640 x 480 pixels

no Ethernet

Black

NS8-TV00B-V2

Ivory

NS8-TV00-V2

with Ethernet

Black

NS8-TV01B-V2

Ivory

NS8-TV01-V2

Note: For the accessories, please refer to Accessories NS

Specifications

Item

NS15

NS12

NS10

NS8

Display type

15 inch color TFT

12 inch color TFT

10 inch color TFT

8 inch color TFT

Display resolution

1024×768 (XGA)

800×600 (SVGA)

640×480 (VGA)

Number of colors

256 (32.768 for image data)

Backlight

2×CCFL

1×LED

Backlight lifetime

Min. 50000 hours

View angle

Left/right ±85°, Top 70°, Bottom 80°

Left/right ±60°, Top 45°, Bottom 75°

Left/right ±60°, Top 35°, Bottom 65°

Left/right ±65°, Top 50°, Bottom 60°

Touch panel

Analog resistive touch

Matrix resistive touch

Number of functional keys

3

-

Dimensions in mm (H×W×D)

304×405×75.8

241×315×48.5

177×232×48.5

Weight

4.2 kg max.

2.5 kg max.

2.0 kg max.

Screen data capacity

60 MB

Internal memory

Bit memory: 32,767 bits, Word memory: 32,767 words, Retentative memory: 8,192 bits and 8,192 words.

Memory card interface

1 slot ATA Compact Flash card

Printer connection

PictBridge support

Serial (COM1)

1×RS-232

Serial (COM2)

1×RS-232/422/485

1×RS-232

USB Slave

For programming & printing

Ethernet

IEEE 802.3u 10Base-T/100Base-TX

Expansion module

Optional network/video unit

Optional video unit

Line voltage

24 VDC ±15%

Power consumption

45 W max.

25 W max.

Battery

CJ1W-BAT01

Battery lifetime

5 years (at 25°C)

Enclosure rating (front side)

IP65F (equivalent to NEMA4)

Obtained standards

UL 1604 Class 1 Diff. 2, cUL, CE, Lloyds, DNV

Operating environment

No corrosive gases

Noise immunity

Conforms to IEC61000-4-4, 2 KV (power lines)

Ambient operating temperature

0 to 50°C1

Ambient operating humidity

35% to 85% (0 to 40°C) with no condensation, 35% to 60% (40 to 50°C) with no condensation


1. see manual for details.

1. see manual for details.

Accessories

Ordering information

Type

Description

Order code

Cable

Serial programming cable

XW2Z-S002

USB programming cable, 2 m

CP1W-CN221

PT-to-PLC

Connecting Cable

PT connection: 9 pins

PLC connection: 9 pins

Length: 2 m

XW2Z-200T

Length: 5 m

XW2Z-500T

Accessories

Video input

Inputs: 4 channels NTSC / PAL

NS-CA001

Inputs: 2 channels NTSC / PAL, 1 channel RGB

NS-CA002

Cable to connect NS-CA00_ to Video console unit

F150-VKP (2 m)

F150-VKP (5 m)

Controller link interface unit

NS-CLK21

RS-422A/485 adapter (50 m)

CJ1W-CIF11

RS-422A adapter (500 m)

NS-AL002

Anti-reflection sheets (5 sheets)

NS15

NS15-KBA04

NS12/10

NS12-KBA04

NS8

NS7-KBA04

NS5

NT30-KBA04

Anti-reflection protective covers (5 pack)

NS12/10

NS12-KBA05

NS8

NS7-KBA05

NS5

NT31C-KBA05

Transparent protective covers (5 pack)

NS15 (1 cover)

NS15-KBA05N

NS12/10

NS12-KBA05N

NS8

NS7-KBA05N

NS5

NT31C-KBA05N

Chemical-resistant cover (1 cover)

NS5

NT30-KBA01

Attachment adapter

(NT625C/631/631C series to NS12 series)

NS12-ATT01

(NT625C/631/631C series to NS12 series) Black

NS12-ATT01B

(NT620S/620C/600S series to NS8 series)

NS8-ATT01

(NT600M/600G/610G/612G series to NS8 series)

NS8-ATT02

Memory card

128 MB

HMC-EF183

256 MB

HMC-EF283

512 MB

HMC-EF583

Memory card adapter for PC

HMC-AP001

Battery

CJ1W-BAT01

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me NS15/NS12/NS10/NS8

ns15-tx web prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for NS15/NS12/NS10/NS8

By completing this form you can request a quotation. Your personal details will be handled confidentially.

ns15-tx web prod

Personal details

NS15/NS12/NS10/NS8

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Smart Active Parts

smart active parts sol

One great advantage with the NS is that you can make use of Omron unique Smart Active Parts (SAP) that save you time when configuring, commissioning and maintaining your machine. SAP are pre-programmed, pre-tested visualization objects with embedded communication code, bringing 'drag and drop' simplicity to Human Machine Interface design.

Technical support

Technical Support

Whilst a wealth of technical information can be accessed, Omron has also developed a dedicated area with additional support information.
premium support 1 fcard comp

Downloads

download
FDK CR14250SE Battery Safety Datasheet
enPDF 147 KB
download
NS series Reference Manual
enPDF 1.69 MB
download
NS series Getting Started Guide
enPDF 593 KB
download
NS series Setup Manual
enPDF 6.95 MB
download
NS series Programming Manual
enPDF 12.6 MB
download
NS series (Host Link) Operation Manual
enPDF 2.55 MB
download
NS series CX-Designer Users Manual
enPDF 2.66 MB
download
NS series Reference Manual
enPDF 1.69 MB
download
NS series Getting Started Guide
enPDF 593 KB
download
NS series Setup Manual
enPDF 6.95 MB
download
NS series Programming Manual
enPDF 12.6 MB
download
NS series (Host Link) Operation Manual
enPDF 2.55 MB
download
NS series CX-Designer Users Manual
enPDF 2.66 MB
download
NS series Face-Plate Auto-Builder Operation Manual
enPDF 1.51 MB
download
NS series Host Connection Manual Communications Manual
enPDF 435 KB