K6CM-ISM
Motor Condition Monitoring Device – insulation monitoring
K6CM-ISM monitors the insulation resistance, as indicator of the motor’s wiring and safety conditions.
As soon as the measured value falls below the pre-set warning or alarm value, the system triggers its output.
Installation is easy both in existing and new machines, as there is no need to wire sensors on the motor: the clamp-type ZCT can easily installed on the cables supplying power to the motor, and the controller is designed to be placed in the panel.
The device can either be used as stand-alone, or integrated in a wider solution, enabling functions such as:
- Notifications in case of warning/alarm,
- Remote monitoring
- Interaction with custom applications and MQTT server.
Specifications & ordering info
| Product | Supply voltage AC | Supply voltage DC | Description | |
|---|---|---|---|---|
|
|
100-240 V | Motor Condition Monitoring, AC, 3-phase, Induction motor, Insulation resistance model, 100 to 240 VAC, Transistor control output, Push-in Plus, LCD display, Ethernet IP |
|
|
|
|
20.4-26.4 V | 20.4-26.4 V | Motor Condition Monitoring, AC, 3-phase, Induction motor, Insulation resistance model, 24 VAC/VDC, Transistor control output, Push-in Plus, LCD display, Ethernet IP |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts K6CM-ISM
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for K6CM-ISM
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Feature
K6CM-ISM monitors the insulation status of a motor and alerts whenever changes to the baseline are expected to lead to serious issues, allowing to properly plan maintenance interventions.
Condition monitoring devices can be configured with a single tool
Easy three-step configuration The Condition Monitoring Configuration Tool allows for batch configuration of a wide range of condition monitoring devices, such as those for monitoring motors, temperatures, insulation, and heaters. It can be used without any special skills, reducing training effort
Easy three-step configuration
The Condition Monitoring Configuration Tool allows for batch configuration of a wide range of condition monitoring devices, such as those for monitoring motors, temperatures, insulation, and heaters. It can be used without any special skills, reducing training effort. Setup can be completed in just three steps: communications setup, initial setup, and trigger setup.*1 With its high operability, the tool boosts on-site productivity as well.
Videos
-
K6CM Motor Condition Monitoring Device
K6CM takes the burden of monitoring motors off maintenance engineers. Motors can be maintained in advance of failure due to deterioration. K6CM (comprehensive current diagnosis type) can consistently monitor motor conditions by observing the current waveform of the motor. Additionally, you can understand the motor's maintenance timing without depending on an engineer, because K6CM provides threshold value setting.
02:40
K6CM Motor Condition Monitoring Device
K6CM takes the burden of monitoring motors off maintenance engineers. Motors can be maintained in advance of failure due to deterioration. K6CM (comprehensive current diagnosis type) can consistently monitor motor conditions by observing the current waveform of the motor. Additionally, you can understand the motor's maintenance timing without depending on an engineer, because K6CM provides threshold value setting.
-
K6CM Demo Video
05:48
K6CM Demo Video
Solutions
Stand Alone installation (Without PLC)
This simple solution allows to:
- Monitor the status of the motor through the onboard LED, or through to the Condition Monitoring Software
- Setup the controllers through the Condition Monitoring Software, provided with the device
- Interface the K6CM with any external I/O devices (dig. Output)
Stand Alone installation (with PLC)
This solution enables, in addition of the previous solution, to:
- Monitor the status of the motor through to the Condition Monitoring Software, running on a PC which is connected through a PLC
- Trigger, through the PLC, actions following any warning/alarm detected by K6CM
Notifications and remote monitoring - without PLC
This solution, using Omron RT1 as a gateway, enables:
- e-mail/SMS notifications in case anomalies are detected by K6CM
- secure connection (managed by RT1) to cloud, either via LAN or via 4G connection
- secure connection for remote monitoring and setup of K6CM, using the Condition Monitoring software provided with the controller
Notifications and remote monitoring – with PLC
This solution, using any PLC and Omron RT1 as a gateway, enables:
- e-mail/SMS notifications in case anomalies are detected by K6CM
- secure connection (managed by RT1) to cloud, either via LAN or via 4G connection
- secure connection for remote monitoring and setup of K6CM, using the Condition Monitoring software provided with the controller



