Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K6CM-ISMA-EIP

Motor Condition Monitoring, AC, 3-phase, Induction motor, Insulation resistance model, 100 to 240 VAC, Transistor control output, Push-in Plus, LCD display, Ethernet IP

Specifications

Supply voltage AC 100-240 V
Applicable motor type Three-phase induction motor (rated voltage 480 V max.), 0.75 - 7.5kW
Application Detection of poor insulation
Analysis method Insulation resistance
Resistance range 0-9.99 Mohm
Number of digital outputs 3
Output type NPN, Transistor
Product Depth (unpacked) 91.9 mm
Product Width (unpacked) 45 mm
Product Height (unpacked) 90 mm
Communication port(s) EtherNet/IP
Mounting method DIN rail
Mounting position Controller: panel, ZCT: panel (through hole 52 mm diameter)
Setup method Free software
User interface Condition monitoring software tool, Front LED, LCD screen

Accessories

K6CM-ISZBI52 ZCT sensor for Insulation Resistance model K6CM-ISM, 200 to 480 VAC, 52mm dia. Through hole

Downloads