Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to K6CM-CI2M - Motor Condition Monitoring Device

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K6CM-CI2M

K6CM-CI2M

Motor Condition Monitoring Device – current monitoring

K6CM-CI2M is a reliable partner allowing you to plan in advance your maintenance interventions on-Three-Phase-Motors, avoiding costly downtime and lost production.

K6CM-CI2M controller monitors current waveform and spectrum as very effective indicators of the entire motor’s driveline health status, suggesting maintenance whenever any deviation from normal behaviour is detected, before serious issues occur.

Current-based condition monitoring allows to:

  • Install the controller and the current clamp in the panel, without the need to wire sensors on the motor. K6CM-CI2M is the best solution for motors and pumps that are either submerged or located in clean rooms, HVAC systems, in existing machines or inaccessible locations.
  • Have a comprehensive monitoring of the whole driveline’s status. Anomalies, such as pump cavitation, load unbalance, misaligned belts, rotor and stator issues in fact, are proven to cause anomalies in the absorbed current’s waveform and can be easily detected with this method, even before changes in vibrations can be detected.
  • Setup the system in few minutes through user-friendly software, as the parameters setting is very simple and the analysis algorithm is embedded into the controller.
The device can either be used as stand-alone, or integrated in a wider solution, enabling functions such as:
  • notifications in case of warning/alarm,
  • remote monitoring
  • interaction with custom applications and MQTT server.

Specifications & ordering info

Product Supply voltage AC Supply voltage DC Description
Motor Condition Monitoring, AC, 3-phase, Induction motor, Current Analysis model, 100 to 240 VAC, Transistor control output, Push-in Plus, LCD display, Ethernet IP/Modus, applicable in environment with inverters
Motor Condition Monitoring, AC, 3-phase, Induction motor, Current Analysis model, 24 VAC/VDC, Transistor control output, Push-in Plus, LCD display, Ethernet IP/Modbus, applicable in environment with inverters
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts K6CM-CI2M

K6CM-CIMx

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for K6CM-CI2M

By completing this form you can request a quotation. Your personal details will be handled confidentially.

K6CM-CIMx

Personal details

K6CM-CI2M

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Feature

K6CM-CI2M can be easily installed in existing machines, as there is no need to wire the motor/pump.

Controller and current clamp are located in the panel.

Condition monitoring devices can be configured with a single tool

Easy three-step configuration The Condition Monitoring Configuration Tool allows for batch configuration of a wide range of condition monitoring devices, such as those for monitoring motors, temperatures, insulation, and heaters. It can be used without any special skills, reducing training effort

Easy three-step configuration

The Condition Monitoring Configuration Tool allows for batch configuration of a wide range of condition monitoring devices, such as those for monitoring motors, temperatures, insulation, and heaters. It can be used without any special skills, reducing training effort. Setup can be completed in just three steps: communications setup, initial setup, and trigger setup.*1 With its high operability, the tool boosts on-site productivity as well.

Videos

Solutions

Stand Alone installation (Without PLC)

This simple solution allows to:

  • Monitor the status of the motor through the onboard LED, or through to the Condition Monitoring Software
  • Setup the controllers through the Condition Monitoring Software, provided with the device
  • Interface the K6CM with any external I/O devices (dig. Output)

Stand Alone installation (with PLC)

This solution enables, in addition of the previous solution, to:

  • Monitor the status of the motor through to the Condition Monitoring Software, running on a PC which is connected through a PLC
  • Trigger, through the PLC, actions following any warning/alarm detected by K6CM

Notifications and remote monitoring - without PLC

This solution, using Omron RT1 as a gateway, enables:

  • e-mail/SMS notifications in case anomalies are detected by K6CM
  • secure connection (managed by RT1) to cloud, either via LAN or via 4G connection
  • secure connection for remote monitoring and setup of K6CM, using the Condition Monitoring software provided with the controller

Notifications and remote monitoring – with PLC

This solution, using any PLC and Omron RT1 as a gateway, enables:

  • e-mail/SMS notifications in case anomalies are detected by K6CM
  • secure connection (managed by RT1) to cloud, either via LAN or via 4G connection
  • secure connection for remote monitoring and setup of K6CM, using the Condition Monitoring software provided with the controller

Connection to MQTT server

This solution allows to connect several K6CM devices to any MQTT server, enabling several features such as the interface with other services.

Related products

  • K6CM-ISMx

    Motor Condition Monitoring Device – insulation monitoring

  • K6CM-VBMx

    Motor Condition Monitoring Device – vibration monitoring

  • k6pm image en prod

    Thermography-based Condition Monitoring

  • K7GE-MGMx alt01

    Condition Monitoring Device – insulation monitoring

Downloads