E52-E
Temperature sensors for standard applications
E52-E temperature sensors and thermocouples provide accurate temperature sensing for standard and challenging environments and include a wide range of mounting and connection options. For best control results, the E52-E series is optimized to operate perfectly with suitable E5_ temperature controllers.
- Thermocouples and PT100 elements
- Wide range of housing, mounting and connection options
- Best performance match with temperature controllers from the E5_ portfolio
Specifications & ordering info
| Product | Size | Shape | Sensing method | Tube length | Length of connection cable | Material tube | Connection method | Cable end version | Description | |
|---|---|---|---|---|---|---|---|---|---|---|
|
|
dia 3 mm | Smooth tube | Pt100 | 250 mm | 2 m | SUS316 | 3-wire | Open ends | Temperature sensor, Pro, smooth tube, PT100, class B, dia 3mm, 250mm, AISI 316, pre-wired with open cable ends 2m |
|
|
|
dia 1 mm | Smooth tube | Thermocouple J | 100 mm | 2 m | SUS316 | 2-wire | Open ends | Temperature sensor, smooth tube, Thermocouple J, dia 1 mm, 100 mm, 316SS, fit new E5_D requirement |
|
|
|
dia 1 mm | Smooth tube | Thermocouple J | 120 mm | 2 m | SUS316 | 2-wire | With cable shoes | Temperature sensor, smooth tube, Thermocouple, J, dia. 1, 120 mm, 316SS, fit new E5_D requirement |
|
|
|
dia 10 mm | Ring lug, surface temperature | Thermocouple J | 2 m | Copper | 2-wire | Open ends | Temperature sensor, Pro Plus, Surface temp, Thermocouple, J, dia 10, dia 4mm screw hole, Cu-Stg, pre-wired with open cable ends |
|
|
|
|
dia 6 mm | Smooth tube | Thermocouple K | 100 mm | 2 m | INCONEL 600 | 2-wire | With cable shoes | Temperature sensor, Pro, smooth tube, Thermocouple, K, dia. 6, 100 mm, INCONEL 600, pre-wired with cable end shoes 2 m |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E52-E
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E52-E
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]