E52-EP6-100-2-B
Temperature sensor, Pro, smooth tube, PT100, class B, dia 6, 100mm, AISI 316, pre-wired with open cable ends 2m
Specifications
Size | dia 6 mm |
Shape | Smooth tube |
Sensing method | Pt100 |
Tube length | 100 mm |
Length of connection cable | 2 m |
Material tube | SUS316 |
Connection method | 3-wire |
Cable end version | Open ends |