Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E52-ETJ1-100-2-P-B

Temperature sensor, smooth tube, Thermocouple J, dia 1 mm, 100 mm, 316SS, fit new E5_D requirement

Specifications

Size dia 1 mm
Shape Smooth tube
Sensing method Thermocouple J
Tube length 100 mm
Length of connection cable 2 m
Material tube SUS316
Connection method 2-wire
Cable end version Open ends

Downloads