ES1B
Achieve low-cost measurements with an infrared thermosensor
This infrared thermosensor provides an accurate, stable and cost-effective way to measure the temperature of objects. It behaves just like a standard K-type thermocouple, which enables it to operate with any temperature controller or alarm unit.
- Cost-effective infrared thermosensor
- Contactless, meaning no deterioration, unlike thermocouples
- 4 temperature ranges available: 10-70°C, 60-120°C, 115-165°C and 140-260°C
- Response speed 300 ms
Specifications & ordering info
| Product | Size | Shape | Sensing method | Tube length | Length of connection cable | Material tube | Connection method | Cable end version | Temperature range | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
M18 | Threaded | IR radiation | 44.5 mm | 3 m | ABS | 4-wire | Open ends | 140-260 °C | Infrared Thermosensor 140 to 260ºC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts ES1B
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for ES1B
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]