Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E52-EL

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E52-EL

E52-EL

Temperature sensors for basic applications

The E52-EL Lite Line provides best price/performance for basic applications. These models include the most popular housing and connection types.

  • Best value for the money based on design and accuracy
  • Wide range covering the most popular housing and connection models

Specifications & ordering info

Product Size Shape Sensing method Tube length Length of connection cable Material tube Connection method Cable end version Description
Temperature sensor, Pro, smooth tube, PT100, class B, dia. 4, 50, AISI 316, pre-wired with open cable ends 2 m
Temperature sensor, Lite, smooth tube, PT100, class B, dia 5, 100 mm, 304SS, pre-wired with cable end shoes 2 m
Temperature sensor, Pro, smooth tube, PT100, class B, dia. 6, 100, SUS 304, pre-wired with open cable ends 2 m
Temperature sensor, Lite, smooth tube, PT100, 0 .. +400°C, class B, dia. 6, 50 mm, 304SS, pre-wired with TTS cable end shoes 2 m
Temperature sensor, Lite, smooth tube, Thermocouple, J, dia. 6, 100 mm, 304SS, pre-wired with cable end shoes 2 m
Temperature sensor, Lite, smooth tube, Thermocouple, K, dia 6, 100 mm, 304SS, pre-wired with cable end shoes 2 m
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me E52-EL

e52 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E52-EL

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e52 prod

Personal details

E52-EL

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation