CP2E
CP2 Series Compact Controller
The Micro PLC designed for compact Equipment which can support data collection and Machine 2 Machine communication. A powerful and effective solution for stand-alone machines produced in series where Price/Performance ratio is a key. CP2E series controller offers an efficient solution for a flexible production where traceability and machine key assets monitoring can be used to get operational excellence.
- Reduced wiring cost and improved communication performances those values are available thanks to built-in 2-ports Ethernet Switch and dedicated Function Blocks. You can save cost of additional hardware and simplify Ethernet connectivity with a daisy chain Ethernet wiring for Machine 2 Machine communication.
- Data collection, Control and Monitoring of serial devices is easy: up to 3 serial ports are available.
- Improve design efficiency and productivity reducing development time with a modular conception of the machine. CP2E includes 4-axis positioning functions with linear interpolation and Omron Libraries for positioning, Machine 2 Machine communication and predictive maintenance.
- Install and forget. Omron CP2E can supply a reliable solution for all environmental conditions: extended operational temperature range, Battery free operation, Input/output terminal LED indicators for quick troubleshooting, Automatic Recovery by electric interferences.
- Complete your configuration with NB HMI for a perfect match.
Specifications & ordering info
| Product | Number of built-in digital I/Os | Output type | Number of Ethernet ports | Supply voltage type | Number of encoder input channels | Max. number of PTP axes | Max. number of analogue I/O channels | Max. number of local I/O points | Max. number of expansion units | Communication port(s) | Communication option(s) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
14 | Relay | 0 | AC | 6 | 0 | 0 | 14 | 0 | Serial RS-232C, USB | None | CP2E series compact PLC - Essential Type; 8 DI, 6DO; Relay output; Power supply 220 VAC; 4 kStep Program memory |
|
|
|
20 | Relay | 0 | AC | 6 | 0 | 0 | 20 | 0 | Serial RS-232C, USB | None | CP2E series compact PLC - Essential Type; 12 DI, 8DO; Relay output; Power supply 220 VAC; 4 kStep Program memory |
|
|
|
30 | Relay | 0 | AC | 6 | 0 | 24 | 150 | 3 | Serial RS-232C, USB | CP2E series compact PLC - Essential Type; 18 DI, 12DO; Relay output; Power supply 220 VAC; 4 kStep Program memory |
|
|
|
|
40 | Relay | 0 | AC | 6 | 0 | 24 | 160 | 3 | Serial RS-232C, USB | CP2E series compact PLC - Essential Type; 24 DI, 16 DO; Relay output; Power supply 220 VAC; 4 kStep Program memory |
|
|
|
|
60 | Relay | 0 | AC | 6 | 0 | 24 | 180 | 3 | Serial RS-232C, USB | CP2E series compact PLC - Essential Type; 36 DI, 24DO; Relay output; Power supply 220 VAC; 4 kStep Program memory |
|
|
|
|
14 | Relay | 1 | AC | 6 | 0 | 4 | 14 | 0 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP2E series compact PLC - Network type; 8 DI, 6DO; Relay output; Power supply 220 VAC; 10 kStep Program memory |
|
|
|
14 | Relay | 1 | DC | 6 | 0 | 4 | 14 | 0 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP2E series compact PLC - Network type; 8 DI, 6DO; Relay output; Power supply 24 VDC; 10 kStep Program memory |
|
|
|
14 | NPN | 1 | DC | 6 | 2 | 4 | 14 | 0 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP2E series compact PLC - Network type; 8 DI, 6DO; NPN output; Power supply 24 VDC; 10 kStep Program memory |
|
|
|
14 | PNP | 1 | DC | 6 | 2 | 4 | 14 | 0 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP2E series compact PLC - Network type; 8 DI, 6DO; PNP output; Power supply 24 VDC; 10 kStep Program memory |
|
|
|
20 | Relay | 1 | AC | 6 | 0 | 4 | 20 | 0 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP2E series compact PLC - Network type; 12 DI, 8DO; Relay output; Power supply 220 VAC; 10 kStep Program memory |
|
|
|
20 | Relay | 1 | DC | 6 | 0 | 4 | 20 | 0 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP2E series compact PLC - Network type; 12 DI, 8DO; Relay output; Power supply 24 VDC; 10 kStep Program memory |
|
|
|
20 | NPN | 1 | DC | 6 | 2 | 4 | 20 | 0 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP2E series compact PLC - Network type; 12 DI, 8DO; NPN output; Power supply 24 VDC; 10 kStep Program memory |
|
|
|
20 | PNP | 1 | DC | 6 | 2 | 4 | 20 | 0 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP2E series compact PLC - Network type; 12 DI, 8DO; PNP output; Power supply 24 VDC; 10 kStep Program memory |
|
|
|
30 | Relay | 2 | AC | 6 | 0 | 32 | 150 | 3 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP2E series compact PLC - Network type; 18 DI, 12DO; Relay output; Power supply 220 VAC; 10 kStep Program memory |
|
|
|
30 | Relay | 2 | DC | 6 | 0 | 32 | 150 | 3 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP2E series compact PLC - Network type; 18 DI, 12DO; Relay output; Power supply 24 VDC; 10 kStep Program memory |
|
|
|
30 | PNP | 2 | DC | 6 | 4 | 32 | 150 | 3 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP2E series compact PLC - Network type; 18 DI, 12DO; PNP output; Power supply 24 VDC; 10 kStep Program memory |
|
|
|
40 | Relay | 2 | AC | 6 | 0 | 32 | 160 | 3 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP2E series compact PLC - Network type; 24 DI, 16 DO; Relay output; Power supply 220 VAC; 10 kStep Program memory |
|
|
|
40 | Relay | 2 | DC | 6 | 0 | 32 | 160 | 3 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP2E series compact PLC - Network type; 24 DI, 16 DO; Relay output; Power supply 24 VDC; 10 kStep Program memory |
|
|
|
40 | NPN | 2 | DC | 6 | 4 | 32 | 160 | 3 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP2E series compact PLC - Network type; 24 DI, 16 DO; NPN output; Power supply 24 VDC; 10 kStep Program memory |
|
|
|
40 | PNP | 2 | DC | 6 | 4 | 32 | 160 | 3 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP2E series compact PLC - Network type; 24 DI, 16 DO; PNP output; Power supply 24 VDC; 10 kStep Program memory |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts CP2E
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for CP2E
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download



