Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CP2E-S60DR-A

CP2E series compact PLC - Standard Type; 36 DI, 24DO; Relay output; Power supply 220 VAC; 8 kStep Program memory

Specifications

Supply voltage type AC
Input type PNP/NPN
Number of digital inputs 36
Output type Relay
Number of digital outputs 24
Program capacity 16 K steps
Data memory capacity 8 K words
Logic execution time 0.23 µs
Communication port(s) Serial RS-232C, Serial RS-485, USB
Number of Ethernet ports 0
Number of USB ports 1
Number of RS-232 ports 1
Number of RS-485 ports 1
Number of encoder input channels 6
Max. encoder input frequency 100 kHz
Max. number of PTP axes 0
Max. pulse output frequency 0 kHz
Function Block programming
Battery-free memory backup
Real-time clock
Analogue option boards
Max. number of analogue I/O channels 24
Max. number of local I/O points 180
Max. number of expansion units 3
Built-in auxiliary 24 VDC output 300 mA
Operating temperature range -20-60 °C
Product Height (unpacked) 90 mm
Product Width (unpacked) 195 mm
Product Depth (unpacked) 80 mm
Product Weight (unpacked) 890 g

Accessories

CP1W-CN811 I/O expansion cable for CP1-series, 80 cm
CP2W-BAT02 CP2-series Battery - Optional
CXONE-LT01-EV4 CX-One Lite v4.x software, for Windows 7 (32-bit/64-bit ) / Windows 8.1 (32-bit/64-bit ) / Windows 10 (32-bit/64-bit ) / Windows 11 (64-bit), single-user licence only, (requires CDs, CXOne-LTCD-EV4), limited to program the CPx PLC platform

Downloads