Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CP2E-N40DT-D

CP2E series compact PLC - Network type; 24 DI, 16 DO; NPN output; Power supply 24 VDC; 10 kStep Program memory

Specifications

Supply voltage type DC
Input type PNP/NPN
Number of digital inputs 24
Output type NPN
Number of digital outputs 16
Program capacity 20 K steps
Data memory capacity 16 K words
Logic execution time 0.23 µs
Communication port(s) Ethernet TCP/IP
Number of Ethernet ports 2
Number of USB ports 0
Number of RS-232 ports 0
Number of RS-485 ports 0
Communication option(s) Serial RS-232C, Serial RS-422, Serial RS-485
Number of encoder input channels 6
Max. encoder input frequency 100 kHz
Max. number of PTP axes 4
Max. pulse output frequency 100 kHz
Function Block programming
Battery-free memory backup
Real-time clock
Analogue option boards
Max. number of analogue I/O channels 32
Max. number of local I/O points 160
Max. number of expansion units 3
Built-in auxiliary 24 VDC output 0 mA
Operating temperature range -20-60 °C
Product Height (unpacked) 90 mm
Product Width (unpacked) 150 mm
Product Depth (unpacked) 80 mm
Product Weight (unpacked) 625 g

Accessories

CP1W-ADB21 I/O option board (only CP1L-EL/EM port 1 or 2), 2 x analog inputs 0 to 10 V, resolution 1/4000 or 0 to 20 mA, resolution 1:2000
CP1W-CIF01 CP1 RS-232C (15 m max.) serial communication option board
CP1W-CIF11 CP1 RS422/485 (50 m max.) serial communication option board
CP1W-CIF12-V1 CP1 RS422/485 (isolated 500 m max.) serial communication option board
CP1W-CIF41 CP1 Ethernet communications option, 1 x RJ45 socket
CP1W-CN811 I/O expansion cable for CP1-series, 80 cm
CP1W-DAB21V I/O option board (only CP1L-EL/EM port 1 or 2), 2 x analog outputs 0 to 10 V, resolution 1:4000
CP1W-MAB221 I/O option board (only CP1L-EL/EM port 1 or 2), 2 x analog inputs 0 to 10 V, resolution 1:4000 or 0 to 20 mA, resolution 1:2000, 2 x analog outputs 0 to 10 V, resolution 1:4000
CP2W-BAT02 CP2-series Battery - Optional
CP2W-CIFD2 CP2-series Serial Option board 1 x RS-232, 1 x RS-485 ports
CP2W-CIFD3 CP2-series Serial Option board 2 x RS-485 ports
CXONE-LT01-EV4 CX-One Lite v4.x software, for Windows 7 (32-bit/64-bit ) / Windows 8.1 (32-bit/64-bit ) / Windows 10 (32-bit/64-bit ) / Windows 11 (64-bit), single-user licence only, (requires CDs, CXOne-LTCD-EV4), limited to program the CPx PLC platform
XS6W-6LSZH8SS200CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 2 m
XS6W-6LSZH8SS300CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 3 m
XS6W-6LSZH8SS500CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 5 m
XS6W-6LSZH8SS50CM-B Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 0.5 m

Downloads