CP2E-E20DR-A
CP2E series compact PLC - Essential Type; 12 DI, 8DO; Relay output; Power supply 220 VAC; 4 kStep Program memory
Specifications
Supply voltage type | AC |
Input type | PNP/NPN |
Number of digital inputs | 12 |
Output type | Relay |
Number of digital outputs | 8 |
Program capacity | 8 K steps |
Data memory capacity | 4 K words |
Logic execution time | 0.23 µs |
Communication port(s) | Serial RS-232C, USB |
Number of Ethernet ports | 0 |
Number of USB ports | 1 |
Number of RS-232 ports | 1 |
Number of RS-485 ports | 0 |
Communication option(s) | None |
Number of encoder input channels | 6 |
Max. encoder input frequency | 100 kHz |
Max. number of PTP axes | 0 |
Max. pulse output frequency | 0 kHz |
Function Block programming | |
Battery-free memory backup | |
Real-time clock | |
Analogue option boards | |
Max. number of analogue I/O channels | 0 |
Max. number of local I/O points | 20 |
Max. number of expansion units | 0 |
Built-in auxiliary 24 VDC output | 0 mA |
Operating temperature range | -20-60 °C |
Product Height (unpacked) | 90 mm |
Product Width (unpacked) | 86 mm |
Product Depth (unpacked) | 80 mm |
Product Weight (unpacked) | 410 g |
Accessories
CP1W-CN221 | USB Programming cable, A-type male to B-type male, 1.8 m |
|
|
CP2W-BAT02 | CP2-series Battery - Optional |
|
|
CXONE-LT01-EV4 | CX-One Lite v4.x software, for Windows 7 (32-bit/64-bit ) / Windows 8.1 (32-bit/64-bit ) / Windows 10 (32-bit/64-bit ) / Windows 11 (64-bit), single-user licence only, (requires CDs, CXOne-LTCD-EV4), limited to program the CPx PLC platform |
|