CP1E
The economic machine controller
Our CP1E series offers all functionality you need to control relatively simple applications, including outstanding positioning capability.
- Lineup including CPU Units with built-in three ports: USB, RS-232C, RS-485.
- The depth of CPU Units with RS-232C connectors is reduced by 20 mm. (N30/40/60S(1))
- Easy connection with computers using commercially available USB cables.
- With E30/40/60(S), N30/40/60(S@) or NA20 CPU Units, Add I/O, Analog I/O or Temperature Inputs by Connecting
Specifications & ordering info
Product | Number of built-in digital I/Os | Output type | Number of Ethernet ports | Supply voltage type | Max. number of PTP axes | Max. number of analogue I/O channels | Max. number of local I/O points | Max. number of expansion units | Communication port(s) | Communication option(s) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
10 | Relay | 0 | AC | 0 | 0 | 10 | 0 | USB | None | PLC, 100-240 VAC supply, 6 x 24 VDC inputs, 4 x relay outputs 2 A, 2K steps program + 2K words data memory |
|
|
10 | Relay | 0 | DC | 0 | 0 | 10 | 0 | USB | None | PLC, 24 VDC supply, 6 x 24 VDC inputs, 4 x relay outputs 2 A, 2K steps program + 2K words data memory |
|
|
10 | NPN | 0 | DC | 0 | 0 | 10 | 0 | USB | None | PLC, 24 VDC supply, 6 x 24 VDC inputs, 4 x NPN outputs 0.3 A, 2K steps program + 2K words data memory |
|
|
10 | PNP | 0 | DC | 0 | 0 | 10 | 0 | USB | None | PLC, 24 VDC supply, 6 x 24 VDC inputs, 4 x PNP outputs 0.3 A, 2K steps program + 2K words data memory |
|
|
30 | Relay | 0 | AC | 0 | 24 | 150 | 3 | USB | CompoBus/S Slave | PLC, 100-240 VAC supply, 18 x 24 VDC inputs, 12 x relay outputs 2 A, 2K steps program + 2K words data memory |
|
|
30 | Relay | 0 | DC | 0 | 28 | 150 | 3 | Serial RS-232C, USB | CompoBus/S Slave, Ethernet TCP/IP, Serial RS-232C, Serial RS-422, Serial RS-485 | PLC, 24 VDC supply, 18 x 24 VDC inputs, 12 x relay outputs 2 A, 8K steps program + 8K words data memory, RS-232C port |
|
|
40 | Relay | 0 | DC | 0 | 28 | 160 | 3 | Serial RS-232C, USB | CompoBus/S Slave, Ethernet TCP/IP, Serial RS-232C, Serial RS-422, Serial RS-485 | PLC, 24 VDC supply, 24 x 24 VDC inputs, 16 x relay outputs 2 A, 8K steps program + 8K words data memory, RS-232C port |
|
|
40 | PNP | 0 | DC | 2 | 28 | 160 | 3 | Serial RS-232C, USB | CompoBus/S Slave, Ethernet TCP/IP, Serial RS-232C, Serial RS-422, Serial RS-485 | PLC, 24 VDC supply, 24 x 24 VDC inputs, 16 x PNP outputs 0.3 A, 8K steps program + 8K words data memory, RS-232C port |
|
|
20 | NPN | 0 | DC | 2 | 31 | 140 | 3 | Serial RS-232C, USB | CompoBus/S Slave, Ethernet TCP/IP, Serial RS-232C, Serial RS-422, Serial RS-485 | PLC, 24 VDC supply, 12 x 24 VDC inputs, 8 x NPN outputs 0.3 A, 2 x analog inputs, 1 x analog output, resolution 1/6000, 8K steps program + 8K words data memory, RS-232C port |
|
|
20 | PNP | 0 | DC | 2 | 31 | 140 | 3 | Serial RS-232C, USB | CompoBus/S Slave, Ethernet TCP/IP, Serial RS-232C, Serial RS-422, Serial RS-485 | PLC, 24 VDC supply, 12 x 24 VDC inputs, 8 x PNP outputs 0.3 A, 2 x analog inputs, 1 x analog output, resolution 1/6000, 8K steps program + 8K words data memory, RS-232C port |
|
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact Our Experts CP1E
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for CP1E
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadRelated products
-
Expand the capacity of your Compact PLC
-
CP2 Series Compact Controller
-
One software for your automation system
-
The feature-rich, cost-effective HMI
-
Secure and Easy Remote Access to your machines