Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CP1E-NA20DT-D

PLC, 24 VDC supply, 12 x 24 VDC inputs, 8 x NPN outputs 0.3 A, 2 x analog inputs, 1 x analog output, resolution 1/6000, 8K steps program + 8K words data memory, RS-232C port

Specifications

Supply voltage type DC
Number of digital inputs 12
Input type PNP/NPN
Number of digital outputs 8
Output type NPN
Program capacity 8 K steps
Data memory capacity 8 K words
Logic execution time 1.19 µs
Communication port(s) Serial RS-232C, USB
Number of Ethernet ports 0
Number of USB ports 1
Number of RS-232 ports 1
Number of RS-485 ports 0
Communication option(s) Ethernet TCP/IP, Serial RS-232C, Serial RS-422, Serial RS-485
Max. encoder input frequency 100 kHz
Max. number of PTP axes 2
Max. pulse output frequency 100 kHz
Function Block programming
Battery-free memory backup
Real-time clock
Analogue option boards
Max. number of analogue I/O channels 31
Max. number of local I/O points 140
Max. number of expansion units 3
Built-in auxiliary 24 VDC output 0 mA
Operating temperature range 0-55 °C
Product Height (unpacked) 90 mm
Product Width (unpacked) 130 mm
Product Depth (unpacked) 85 mm
Product Weight (unpacked) 550 g

Accessories

CP1W-BAT01 Battery for the CP1 PLC
CP1W-CIF01 CP1 RS-232C (15 m max.) serial communication option board
CP1W-CIF11 CP1 RS422/485 (50 m max.) serial communication option board
CP1W-CIF12-V1 CP1 RS422/485 (isolated 500 m max.) serial communication option board
CP1W-CIF41 CP1 Ethernet communications option, 1 x RJ45 socket
CP1W-CN811 I/O expansion cable for CP1-series, 80 cm
CXONE-LT01-EV4 CX-One Lite v4.x software, for Windows 7 (32-bit/64-bit ) / Windows 8.1 (32-bit/64-bit ) / Windows 10 (32-bit/64-bit ) / Windows 11 (64-bit), single-user licence only, (requires CDs, CXOne-LTCD-EV4), limited to program the CPx PLC platform

Downloads

download
CP-series CP1E CPU Units Datasheet
enPDF 8.46 MB
download
CP1E Brochure
enPDF 2.56 MB
download
CP1E Users Manual
enPDF 10.8 MB
download
CP1E Discontinuation Notice
enPDF 563 KB
download
CP1E CPU Unit Hardware Users Manual
enPDF 11.8 MB
download
CP1E/CP1L Getting Started Guide
enPDF 8.02 MB
download
CP1E/CP2E CPU Unit Instructions Reference Manual
enPDF 4.91 MB
download
From CP1E to CP2E Replacement guide
enPDF 910 KB
download
From CPM1A to CP1E Replacement guide
enPDF 643 KB
download
From CPM2A to CP1E Replacement guide
enPDF 648 KB