Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

PYF-08-PU

Socket, DIN rail/surface mounting, 31 mm, 8-pin, Push-in terminals

Specifications

Applicable product family MY2, MY2-GS
Mounting method DIN rail/screw
Terminal type Push-in Plus
Product Width (unpacked) 31 mm
Product Height (unpacked) 90 mm
Product Depth (unpacked) 67.5 mm
Color Black
Hold down clip included
Release Lever included

Accessories

PFP-100N DIN-rail mounting track, 35 x 7.3 mm, 1 m length
PFP-100N2 DIN-rail mounting track, 35x16mm, 1m length
PFP-50N Din rail track, 500 mm
PFP-M End plate
PFP-S Spacer
PYDN-15.5-080R Accessory for PYF-PU, 15.5mm pitch, 8 Poles, Red color
PYDN-31.0-080S Accessory for PYF-PU, 31mm pitch, 8 Poles, Blue color
PYDN-31.0-080Y Accessory for PYF-PU, 31mm pitch, 8 Poles, Yellow color
PYDN-7.75-020R Accessory for PYF-PU/P2RF-PU, 7.75mm pitch, 2 Poles, Red color
PYDN-7.75-020S Accessory for PYF-PU/P2RF-PU, 7.75mm pitch, 2 Poles, Blue color
PYDN-7.75-020Y Accessory for PYF-PU/P2RF-PU, 7.75mm pitch, 2 Poles, Yellow color
PYDN-7.75-030R Accessory for PYF-PU/P2RF-PU, 7.75mm pitch, 3 Poles, Red color
PYDN-7.75-030S Accessory for PYF-PU/P2RF-PU, 7.75mm pitch, 3 Poles, Blue color
PYDN-7.75-030Y Accessory for PYF-PU/P2RF-PU, 7.75mm pitch, 3 Poles, Yellow color
PYDN-7.75-040R Accessory for PYF-PU/P2RF-PU, 7.75mm pitch, 4 Poles, Red color
PYDN-7.75-040S Accessory for PYF-PU/P2RF-PU, 7.75mm pitch, 4 Poles, Blue color
PYDN-7.75-040Y Accessory for PYF-PU/P2RF-PU, 7.75mm pitch, 4 Poles, Yellow color
PYDN-7.75-200R Accessory for PYF-PU/P2RF-PU, 7.75mm pitch, 20 Poles, Red color
PYDN-7.75-200S Accessory for PYF-PU/P2RF-PU, 7.75mm pitch, 20 Poles, Blue color
PYDN-7.75-200Y Accessory for PYF-PU/P2RF-PU, 7.75mm pitch, 20 Poles, Yellow color
XW5Z-EP12 Separator Plate for terminal blocks, 12 mm width
XW5Z-EP6 End bracket for terminal blocks, 6 mm width

Downloads