MY2K-02 24VDC
Latching relay, pcb pins, 14-pin, DPDT, 3 A, LED indicator, 24 VDC
Specifications
Mounting method | With plug-in socket |
Usage | General purpose |
Poles | 2 |
Rated carry current | 3 A |
Coil voltage | 24 V |
Operation voltage | DC |
Contact material | Ag alloy + Au plating |
Contact description | DPDT |
Features | Au plating, Latching relay, Transparent case, With mechanical indicator |
Terminal | PCB |