Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

PYF08S

Socket, DIN rail mounting, 8-pin, screwless terminals

Specifications

Applicable product family G3F, H3YN, MY2, MY2 without CR, MY2-GS, MY2K
Mounting method DIN rail/screw
Terminal type Screwless clamp
Product Width (unpacked) 23.2 mm
Product Height (unpacked) 85 mm
Product Depth (unpacked) 38.2 mm
Color Beige
Hold down clip included
Release Lever included
Applicable wire Solid, Stranded
Hold down clip for relay with CR circuit Hold down clip cannot be used

Accessories

PFP-S Spacer
PYCM-08S Clip and release lever for PYF08S socket
PYDM-08SR Socket bridge, 2-poles, 19.7 mm length, red, sold in multiples of 50 per package
XW5Z-EP12 Separator Plate for terminal blocks, 12 mm width
Y92H-3 Clips for H3Y(N) timer & PYF socket

Downloads