MY2-GS-R AC12
Relay, plug-in, 8-pin, DPDT, 10 A, mechanical indicator, 12 VAC
Specifications
Mounting method | With plug-in socket |
Usage | General purpose |
Poles | 2 |
Rated carry current | 10 A |
Coil voltage | 12 V |
Operation voltage | AC |
Contact material | Ag |
Contact description | DPDT |
Features | Transparent case, With mechanical indicator |
Terminal | Plug-in, Solder |