Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

PYF08A-N

Socket, DIN rail/surface mounting, 8-pin, screw terminals (IEC/VDE)

Specifications

Applicable product family MY2, MY2-GS, MY2K
Mounting method DIN rail/screw
Terminal Screw
Product Width (unpacked) 22 mm
Product Height (unpacked) 73 mm
Product Depth (unpacked) 30 mm
Color Beige
Hold down clip included
Applicable wire Solid, Stranded, With ferrules
Applicable ferrules Forked terminals, Round terminals

Accessories

PFP-100N DIN-rail mounting track, 35 x 7.3 mm, 1 m length
PFP-100N2 DIN-rail mounting track, 35x16mm, 1m length
PFP-50N Din rail track, 500 mm
PFP-M End plate
PFP-S Spacer
XW5Z-EP6 End bracket for terminal blocks, 6 mm width
Y92H-3 Clips for H3Y(N) timer & PYF socket

Downloads