MY2IN-D2-GS-R DC12
Relay, plug-in, 8-pin, DPDT, 10 A, mechanical & LED indicators, Coil Surge Absorption, lockable push test button, 12 VDC
Specifications
Mounting method | With plug-in socket |
Usage | General purpose |
Poles | 2 |
Rated carry current | 10 A |
Coil voltage | 12 V |
Operation voltage | DC |
Contact material | Ag |
Contact description | DPDT |
Features | Diode, LED, Test button, Transparent case, With mechanical indicator |
Terminal | Plug-in, Solder |