MY2N1-D2 24VDC (S)
Relay, plug-in, 8-pin, DPDT, reverse coil polarity, 10 A, mech & LED indicators, coil suppressor, label facility, 24 VDC
Specifications
Mounting method | With plug-in socket |
Usage | General purpose |
Poles | 2 |
Rated carry current | 10 A |
Coil voltage | 24 V |
Operation voltage | DC |
Contact material | Ag |
Contact description | DPDT |
Features | Diode, LED, Reverse coil polarity, Transparent case, With mechanical indicator |
Terminal | Plug-in, Solder |