G2R-1-SNI-AP3 230VAC (S)
Relay, plug-in, SPDT (gold plated), 10 A, mech. & LED indicator, test button, 230 VAC
Specifications
Mounting method | With plug-in socket |
Usage | General purpose, Interface |
Poles | 1 |
Coil voltage | 230 V |
Rated carry current | 10 A |
Operation voltage | AC |
Contact material | Ag alloy + Au plating |
Contact description | SPDT |
Features | Gold clad 3 µm, LED, Test button, Transparent case, With mechanical indicator |
Terminal | Plug-in |