The production of this product is planned to end on 2027-06-30.
Specifications
| Sensing method | Through-beam |
| Shape | Sleeved |
| Size | M3 |
| Application | Object detection |
| Features | Flexible fiber, Miniature |
| Temperature range | -40-70 °C |
| Sensing distance | 370 mm |
| Cable length | 2 m |
| Sleeve diameter | 0.9 mm |
| Sleeve length | 90 mm |
| Bending radius | 1 mm |
| Free cut | |
| Material core | Plastic |
| Degree of protection (IP) | IP67 |
| Sensing surface orientation | Top-view |
| Material sheath | Polyethylene |




