Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E32-TC200B

Fiber optic sensor head, through-beam, M4 cylindrical axial with sleeve, diameter 1.2mm sleeve, 90 mm length, R25 fiber, 2 m cable

Specifications

Sensing method Through-beam
Shape Sleeved
Size M4
Application Object detection
Features Miniature
Temperature range -40-70 °C
Sensing distance 2300 mm
Cable length 2 m
Sleeve diameter 1.2 mm
Sleeve length 90 mm
Bending radius 25 mm
Free cut
Material core Plastic
Degree of protection (IP) IP67
Sensing surface orientation Top-view
Material sheath Polyethylene

Downloads