E32-T54V 1M
Fiber optic sensor head, through-beam, cylindrical radial, diameter 3 mm, R30 vacuum and heat resistant fiber, up to 120ºC, 1 m cable
Specifications
| Sensing method | Through-beam |
| Shape | Cylindrical radial |
| Size | dia 3 mm |
| Application | Object detection |
| Features | Heat-resistant, Vacuum-resistant |
| Temperature range | -25-120 °C |
| Sensing distance | 370 mm |
| Cable length | 1 m |
| Sleeve diameter | -8888 mm |
| Sleeve length | -8888 mm |
| Bending radius | 30 mm |
| Free cut | |
| Material core | Glass |
| Degree of protection (IP) | IP67 |
| Sensing surface orientation | Right-angle |
| Material sheath | Fluororesin |




