Specifications
| Sensing method | Through-beam |
| Shape | Cylindrical axial |
| Size | dia 3 mm |
| Application | Object detection |
| Features | Built?in lens, Miniature, Narrow view |
| Temperature range | -40-70 °C |
| Sensing distance | 4000 mm |
| Cable length | 2 m |
| Bending radius | 10 mm |
| Free cut | |
| Material core | Plastic |
| Degree of protection (IP) | IP50 |
| Sensing surface orientation | Top-view |
| Material sheath | PVC |




